Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Duplex roller chains - Duplex roller chains DIN 8187-1, ISO 606-1982 European Standard
Bill of material
Duplex roller chains DIN 8187-1, ISO 606-1982 European Standard KETTEN FUCHS Artikel-Nr. ZR 240
CNSORDERNO
Order number
ZR 240
BEZ
Designation DIN
08 B-2
BEZH
Name commercially
1/2x5/16"
P
Division
12.700 mm
B1
Inside width min.
7.750 mm
B2
Inner link width max
11.30 mm
D1
Roll diameter max.
8.51 mm
D2
Bolt Ø max.
4.45 mm
L1
Locking bolts max.
34.9 mm
L2
Bolt length max.
31.0 mm
G
Tabs height min.
11.80 mm
E
Center distance
13.92 mm
FB
Breaking strength min.
32000 Ns
GEW
Weight
1.35 kg/m
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices